For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XGAN VA - Screw-on fitting, straight
Bill of material
XGAN NW 04 HL 1/4 VA
DES
Identifier
XGAN NW 04 HL 1/4 VA
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
6 mm
G1
Thread G1
NPT 1/4" -18
G2
Thread G2
M 12 x 1.5
I
Length I
16.4 mm
L1
Length L1
30.5 mm
L2
Length L2
23.5 mm
SW
Width across flats SW
19 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.